We have introduced Guard Lock Safety-door Switch D4SL-N.
World’s smallest Class 6-contact Guard Lock Safety-door Switch.
- Wiring time is reduced with two types of wiring methods capable of one-touch attachment and removal.
- A wide variety of built-in switches can be used for various devices. (4-, 5-, and 6-contact models are available)
- Key holding force of 1,300 N.
- It is possible to change the key insertion point without detaching the head.
- Significantly reduced solenoid current contributes to the reduction of power supply cost.