Page top

Primary Contents

Heating pattern control for constant-temperature tanks



Time-sequence temperature control for constant-temperature tanks is automatically controlled by the internal program.

Know-How

The temperature patterns are set in the E5CK-T Program Temperature Controller, and operation starts with the start signal.
Programs with 16 segments can be made even with the E5CN-H Temperature Controller and it's simple programming function.

Benefit / Efficiency

Time-sequence temperature control can be performed for constant-temperature tanks.

Advanced Digital Temperature Controller (48 x 48 mm)
Advanced Digital Temperature Controller (48 x 48 mm) E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.