![]()
Global
These are navigation links to move inside this page.
This application uses a Line-beam Laser Photoelectric Sensor.
This Line-beam Diffuse-reflective Laser Sensor is ideal for detecting the edges of transparent LCD substrates.
You can install a Laser Photoelectric Sensor away from the workpieces.
A sensor with a minute spot was previously used in applications to detect individual transparent LCD substrates with a narrow pitch. Transparent LCD substrates that fluctuated in position prevented stable detection from the sensor, which caused minor line stoppages.
Using a Line-beam Diffuse-reflective Laser Photoelectric Sensor enables judging detection as an plane. It ensures stable detection of workpieces that fluctuate in position.
Applied Models
E3C-LD21 + E3C-LDA
Application No.3
Spot, line and area types-select from 3 optical systems. Created to enable beam type selection
![]()
Quick links to 'E3C-LDA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.