![]()
Global
These are navigation links to move inside this page.
This application outputs the measurement from a load cell of a weighing hopper and controls the hopper.
The K3HB-V Weighing Indicator is compatible with a load cell signal input. It measures and displays the load cell outputs for the measurement hopper of the weight mixer. The system then transfers the control output to the PLC to control the hopper.
The system uses a K3HB-V Weighing Indicator, which is compatible with a load cell signal input.
You can perform ideal control for weighing mixers.
Application No.300
An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.
![]()
Quick links to 'K3HB-V' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.