![]()
Global
These are navigation links to move inside this page.
A Proximity Sensor detects the rotation speed of a mixer or agitator. The Rotary Pulse Indicator measures, converts, and displays the value.
An E2E Proximity Sensor detects the rotation speed of a mixer or agitator. A K3HB-R Rotary Pulse Indicator measures the input frequency. It converts and displays the rotation speed proportional to the input frequency.
The system uses a K3HB-R Rotary Pulse Indicator, which can perform high-speed measurement at 50 kHz.
You can see the rotation speed of a mixer or agitator at a glance.
Application No.304
Digital Rotary Pulse Meter Capable of 50 kHz Measurements
![]()
Quick links to 'K3HB-R' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.