Page top

Primary Contents

This application cuts continuous Butter that moves on a conveyor into a specified size.



A Rotary Encoder detects the feed rate on the conveyor. A K3HB-C Up/Down Counting Pulse Indicator converts and displays the Butter length proportional to the input frequency. The system controls an output with a preset value, and the contacts of the H3CR Timer cut the Butter to size.

Know-How

The system uses a K3HB-C Up/Down Counting Pulse Indicator, which can perform high-speed measurement at 50 kHz.

Benefit / Efficiency

You can see the Butter length at a glance and cut the Butter to size.

Up/Down Counting Pulse Indicator
Up/Down Counting Pulse Indicator K3HB-C

Measure High-speed Up/down Pulses with this Up/down Pulse Meter.