Page top

Primary Contents

This Temperature Controller helps improve the response to external disturbance that results from inconsistencies in the air from air heaters to increase control performance.



High-speed sampling at 60 ms provides high-speed response and robust tuning. This improves the response to external disturbance, such as inconsistencies from air heaters.

Know-How

The sampling cycle is 60 ms.
Robust tuning (RT) calculates PID constants that resist air inconsistencies to improve control performance.

Benefit / Efficiency

This Temperature Controller greatly improves control performance.

Advanced Digital Temperature Controller (48 x 48 mm)
Advanced Digital Temperature Controller (48 x 48 mm) E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.