![]()
Global
These are navigation links to move inside this page.
This application uses a Heat-resistant Through-beam Fiber Sensor that can withstand up to 350°C.
This Sensor ensures stable detection of wafers that are baked at a high temperature.
Heat-resistant fiber sensor that could be used in an oven at 350°C were not available. Therefore, two fiber sensors were used, one before and one after the oven.
This application uses a 350°C heat-resistant Fiber Sensor, which enables detecting the passage of wafers with a set of Fiber Sensors in a heated oven.
Applied Models
E32-T61-S + E3X-DA-S
Application No.37
OMRON's Fiber Sensors continue to support an increasing range of applications.
![]()
Quick links to 'E32 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.