![]()
Global
These are navigation links to move inside this page.
This application uses a Flexible Through-beam Fiber Sensor that is heat-resistant to 200°C.
This Sensor enables detecting passage of IC chips at temperatures up to 200°C. The use of fluororesin in the covering achieves a Fiber Sensor with both heat-resistance and flexibility.
Heat-resistant fiber sensors had a large bending radius, which made wiring the fiber amplifier difficult.
This application enables you to easily wire the Sensor at a bending radius of 10 mm in a 200°C environment.
Applied Models
E32-T81R-S + E3X-DA-S
Application No.38
OMRON's Fiber Sensors continue to support an increasing range of applications.
![]()
Quick links to 'E32 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.