Page top

Primary Contents



An ID Tag (Data Carrier) is attached to the pallet, and process instructions are written to the ID Tag. When processing is completed, the history information is written to the ID Tag. As the pallet moves to the next process (and is replaced with a new pallet), the information on the ID Tag is read and transferred to the ID Tag attached to the pallet for the next process.

Know-How

Stable communications are possible even in noisy factory conditions. ID Tags have excellent resistance to water and oil. A wide range of ID Tags are available, including compact models, metal mounting models, and large-capacity models.

Benefit / Efficiency

Processing history data can be accurately collected, and product traceability can be controlled.

RFID System
RFID System V680 series

New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance