![]()
Global
These are navigation links to move inside this page.
This Temperature Controller helps improve the response to external disturbance that results from inconsistencies in the air from air heaters to increase control performance.
High-speed sampling at 60 ms provides high-speed response and robust tuning. This improves the response to external disturbance, such as inconsistencies from air heaters.
The sampling cycle is 60 ms.
Robust tuning (RT) calculates PID constants that resist air inconsistencies to improve control performance.
This Temperature Controller greatly improves control performance.
Application No.331
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.
![]()
Quick links to 'E5CN-H (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.