Page top

Primary Contents



Ratings (at an Ambient Temperature of 25°C)

ModelInputOutput
Rated
voltage
Operating
voltage
ImpedanceVoltage levelsApplicable load
Must
operate
voltage
Must release
voltage
Rated load
voltage
Load
voltage
range
Load
current
Inrush
current
G3FM-2R5SLN5 VDC4 to 6 VDC250 Ω±20%4 VDC max.1 VDC min.24 to
240 VAC
24 to
110 VDC
19.2 to
264 VAC
19.2 to
125 VDC
1 to
500 mA
at 40 ° C
6 A
(10 ms)
12 VDC9.6 to 14.4 VDC600 Ω±20%9.6 VDC max.
24 VDC19.2 to 28.8 VDC1.2 kΩ±20%19.2 VDC

Characteristics

Operate time5 ms max.
Release time10 ms max.
Output ON voltage drop3 V (RMS) max.
Leakage current0.1 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength1,500 VAC, 50/60 Hz for 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock resistance1,000 m/s2
Ambient temperatureOperating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient humidityOperating: 45% to 85%
WeightApprox. 50 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.