Page top

Lead Contents

Solid State Relays with Failure Detection Function

G3PC

G3PC

Detects failures in SSR used for heater temperature control and simultaneously outputs alarm signal. This SSR supports the safe design of heater control systems, and contributes to maintenance improvements by the user.

Primary Contents



List of Models

Insulation methodZero cross functionIndicatorsRated output loadModel number
Phototriac couplerYesYes
20 A, 100 to 240 VAC
(resistive load: AC, Class1)
G3PC-220B-VD

Note: When ordering, specify the rated input voltage.

Accessories (Optional)

NameDimensionsModel number
Mounting Track50 cm (l) × 7.3 mm (t)PFP-50N
1 m (l) × 7.3 mm (t)PFP-100N
1 m (l) × 16 mm (t)PFP-100N2