Page top

Lead Contents

DeviceNet Configurator

WS02-CFDC1 / 3G8E2-DRM21-V1

WS02-CFDC1 / 3G8E2-DRM21-V1

Easily Build and Maintain Multi-vendor DeviceNet Networks.

Primary Contents



Specifications

Basic FunctionsVirtual network management, device settings (I/O allocations, connection settings), device monitoring,
device (EDS file) management, and online connections to DeviceNet devices
Created FilesConfigurator network configuration files (*.npf)
Configurator device parameter files (*.pvf)
Files created by exporting dataI/O comments: CSV-format files (*.csv)
NetXServer DDE settings file (*.nxd)
NetXServer ONC settings files (*.ini)
ONC DRM Unit settings files (*.ini)

System Requirements

CPUPentium 166 MHz or better
Note: Pentium 150 MHz or better for Windows Me
Recommended: Pentium 200 MHz or better
OSWindows 98, 98 SE, NT 4.0 (SP6a), 2000 (SP2 or higher), or XP

Hardware for Network Connection

Either of the following software applications is required to connect online to DeviceNet devices.

OMRON DeviceNet BoardSpecial PCI Board: 3G8F7-DRM21
Special PC Card: 3G8E2-DRM21-V1
OMRON CS/CJ-series PLC equipped with DeviceNet UnitPeripheral port *1
Serial communications port or Serial Communications Unit *1
Ethernet Unit *2

*1.An RS-232C COM port is required on the computer.

*2.An Ethernet port is required on the computer.

Caution: In the interenst of product improvement, specifications are subject to change without notice.