![]()
Global
These are navigation links to move inside this page.
Emergency Stop Switch (16-dia.)
Separate Construction with Smallest Class of Depth in the World
![]()
Quick links to 'A165E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A165E-S
Non-lighted models
30 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
A165E-LS
Lighted models
30 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
A165E-S-03U
Non-lighted,
One-piece construction models
30 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
A165E-M
Non-lighted models
40 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
A165E-LM
Lighted models
40 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
A165E-M-03U
One-piece construction models
40 mm diameter
When applying a coating such as paint to the panel, dimensions after the coating must satisfy the specified dimensions.
Recommended panel thickness: 0.5 to 3.2 mm.
Accessories
Yellow Plate (Vinyl Chloride)
Panel Plugs (Round Type)
A16Z-5070
A16ZT-3003
Select an appropriate Panel Plug according to the panel design and mount from the front side of the panel. Panel cutout dimensions are the same as those for the Operation Unit.
Lock Ring
Tightening Tool
A16Z-3004
Terminal Arrangement
Note:The L+ and L- terminals are not available with the non-lighted models.
Caution: All units are in millimeters unless otherwise indicated.