Page top

Primary Contents



Sets

Select an Operation Unit Set (Operation Unit and Case) and a Socket Unit Set (Lamp and Socket Unit).

M16_Lineup1

Ordering as a Set

The model numbers used to order sets of Units are given in the following tables. One set comprises the Display, Case, Lamp, and Socket.

M16[]-J (Rectangular) Models
Solder Terminal Models

AppearanceDegree of protectionIP40IP65 oil-resistantDisplay color
symbol *
Rectangular (M16-J)
LED without Voltage
Reduction Unit
5 VDCM16-J[] -5DM165-J[] -5DR: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
PW: pure white
12 VAC/VDCM16-J[] -12DM165-J[] -12D
24 VAC/VDCM16-J[] -24DM165-J[] -24D
Incandescent
lamp
5 VAC/VDCM16-J[] -5M165-J[] -5R: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
12 VAC/VDCM16-J[] -12M165-J[] -12
24 VAC/VDCM16-J[] -24M165-J[] -24

*Enter the desired color symbol into the box in the model number.

M16[]-A (Square) Models
Solder Terminal Models

AppearanceDegree of protectionIP40IP65 oil-resistantDisplay color
symbol *
Square (M16-A)
LED without Voltage
Reduction Unit
5 VDCM16-A[] -5DM165-A[] -5DR: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
PW: pure white
12 VAC/VDCM16-A[] -12DM165-A[] -12D
24 VAC/VDCM16-A[] -24DM165-A[] -24D
Incandescent
lamp
5 VAC/VDCM16-A[] -5M165-A[] -5R: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
12 VAC/VDCM16-A[] -12M165-A[] -12
24 VAC/VDCM16-A[] -24M165-A[] -24

*Enter the desired color symbol into the box in the model number.

M16[]-T (Round) Models
Solder Terminal Models

AppearanceLightingDegree of
protection
IP40IP65 oil-resistantDisplay color
symbol * 1
Round (M16-T)
LED without Voltage
Reduction Unit
5 VDCM16-T[]-5DM165-T[]-5DR: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
PW: pure white
12 VAC/VDCM16-T[]-12DM165-T[]-12D
24 VAC/VDCM16-T[]-24DM165-T[]-24D
Incandescent
lamp
5 VAC/VDCM16-T[]-5M165-T[]-5R: red
Y: yellow
G: green
A: blue
W: white
PY: pure yellow
12 VAC/VDCM16-T[]-12M165-T[]-12
24 VAC/VDCM16-T[]-24M165-T[]-24

Note:Neon lamps are not available with models that are ordered as a set. They must be ordered individually if required.

*Enter the desired color symbol into the box in the model number.

Ordering Individually

Displays, Cases, Lamps, and Sockets can be ordered separately. Combinations that are not available as sets can be created using individual parts. Also, store the parts as spares for maintenance and repairs.

M16_Lineup5

Sets

Sets that combined a Display and Cases are also available.

Display Set

AppearanceClassificationModel
IP40Rectangular (2-way guard)A16-J[]M
Square (2-way guard)A16-A[]M
Round (projecting model)A16-T[]M
Oil-resistant IP65Rectangular (2-way guard)A165-J[]M
Square (2-way guard)A165-A[]M
Round (projecting model)A165-T[]M

Insert one of the following symbols into the box in the model number.

SymbolColorRemarks
RRedLED and incandescent lamps
YYellow
PYPure yellow
ABlue
WWhite *
GYGreenLED only
GGreenIncandescent only

*Use this pushbutton color if the illumination color of the LED is white or pure white.

Socket Unit Sets with Incandescent Lamps

AppearanceClassificationModel
5 VSolder terminalsM16-5
12 VM16-12
24 VM16-24

Socket Unit Sets with LEDs

AppearanceClassificationModel
Solder terminals

Socket Unit Sets with Voltage-reduction Lighting (Solder Terminals)

AppearanceClassificationModel
100/110 VAC/VDC

Note:The LED has 24-VAC/VDC circuit built in.

Socket Unit Sets with Screw-less Clamp Connectors

AppearanceClassificationModel
DisplayNo voltage-reduction lighting
Voltage-reduction lighting (See note.)100/110 VAC/VDC
200/220 VAC/VDC

Note:

1.The LED built into the 100-V model is 24 VAC/VDC.

2.The LED built into the 200-V model is high-intensity 24 VAC/VDC.

Insert symbols into the boxes with circled numbers.

M16_Lineup10_1_1
SymbolColor
RRed
YYellow
ABlue
WWhite
GGreen
M16_Lineup10_2_1
SymbolTypeOperating voltage
5DLED5 VDC
12D12 VAC/VDC
24D24 VAC/VDC

Display

For LED-lighted Models

SealingIP40IP65 oil-resistant
Appearance

Color of Display
Rectangular
Square
Round
Rectangular
Square
Round
RedA16L-JRA16L-ARA16L-TRA165L-JRA165L-ARA165L-TR
YellowA16L-JYA16L-AYA16L-TYA165L-JYA165L-AYA165L-TY
Pure yellowA16L-JPYA16L-APYA16L-TPYA165L-JPYA165L-APYA165L-TPY
GreenA16L-JGYA16L-AGYA16L-TGYA165L-JGYA165L-AGYA165L-TGY
WhiteA16L-JWA16L-AWA16L-TWA165L-JWA165L-AWA165L-TW
BlueA16L-JAA16L-AAA16L-TAA165L-JAA165L-AAA165L-TA

Incandescent Lamps (With the exception of green, the Units are the same as for LEDs.)

SealingIP40IP65 oil-resistant
Appearance

Color of Display
Rectangular
Square
Round
Rectangular
Square
Round
RedA16L-JRA16L-ARA16L-TRA165L-JRA165L-ARA165L-TR
YellowA16L-JYA16L-AYA16L-TYA165L-JYA165L-AYA165L-TY
Pure yellowA16L-JPYA16L-APYA16L-TPYA165L-JPYA165L-APYA165L-TPY
GreenA16L-JGA16L-AGA16L-TGA165L-JGA165L-AGA165L-TG
WhiteA16L-JWA16L-AWA16L-TWA165L-JWA165L-AWA165L-TW
BlueA16L-JAA16L-AAA16L-TAA165L-JAA165L-AAA165L-TA

Lamp

LED

Operating voltageHigh intensity
Color
5 VDC12 VAC/VDC24 VAC/VDC
RedA16-5DSRA16-12DSRA16-24DSR
YellowA16-5DSYA16-12DSYA16-24DSY
GreenA16-5DSGA16-12DSGA16-24DSG
White *A16-5DSWA16-12DSWA16-24DSW
BlueA16-5DAA16-12DAA16-24DA

*Use the white LED when the required illumination color is white or pure yellow.

Incandescent Lamp

AppearanceOperating voltageModel
5 VAC/VDCA16-5
12 VAC/VDCA16-12
24 VAC/VDCA16-24

Case

AppearanceClassificationModel number
IP40RectangularA16-CJM
SquareA16-CAM
RoundA16-CTM
IP65 oil-resistantRectangularA165-CJM
SquareA165-CAM
RoundA165-CTM

Socket

AppearanceClassificationModel number

Solder terminals
Solder terminalsM16-0
PCB terminalsM16-0P
Screw-Less ClampM16-S
Solder terminalsVoltage-reduction lighting100 VM16-T1
Screw-less Clamp100 VM16-T1-S
200 VM16-T2-S