![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact our European headquarters.
Ratings
| Ambient operating temperature | -10 ° C to 55 ° C (with no icing or condensation) |
| Ambient operating humidity | 35% to 85%RH |
| Ambient storage temperature | -25 ° C to 65 ° C (with no icing or condensation) |
Super-bright LED
| Rated voltage | Rated current | Operating voltage | Built-in limiting resistance |
| 5 VDC | 8 mA | 5 VDC ± 5% | Red, yellow, white : 300 Ω Green, blue, pure white : 160 Ω |
| 12 VAC/VDC | 12 VAC/VDC ± 5% | Red, yellow, white : 1 k Ω Green, blue, pure white : 910 Ω | |
| 24 VAC/VDC | 24 VAC/VDC ± 5% | 2.4 k Ω |
Incandescent Lamp
| Rated voltage | Rated current | Operating voltage |
| 6 VAC/VDC | 60 mA | 5 VAC/VDC |
| 14 VAC/VDC | 40 mA | 12 VAC/VDC |
| 28 VAC/VDC | 24 mA | 24 VAC/VDC |
Characteristics
Screw-less Clamp
| Type | Screw-less Clamp | ||||
| Recommended wire size | 0.5 mm2 twisted wire or 0.8 mm-dia. solid wire | ||||
| Usable wires and tensile strength | Twisted wire | 0.3 mm2 | 0.5 mm2 | 0.75 mm2 | 1.25 mm2 |
| Solid wire | 0.5 mm dia. | 0.8 mm dia. | 1.0 mm dia. | --- | |
| Tensile strength | 10 N | 20 N | 30 N | 40 N | |
| Length of exposed wire | 10 ±1 mm | ||||
| Compliant standards | JIS C 2811 Terminal Blocks for Industrial Use | ||||
Caution: In the interenst of product improvement, specifications are subject to change without notice.