![]()
Global
These are navigation links to move inside this page.
Buzzer (Cylindrical 16-dia.)
Buzzer Unit Series with Cylindrical 22-mm × 16-dia. Body
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact Europe headquarters.
List of Models
| Appearance | ![]() | ![]() | |||||
| Standard sound | High sound *1 | ||||||
| w/jumper direction A *2 | Intermittent | Intermittent (short) | Intermittent (high-pitched) | Intermittent (short, high- pitched) | Intermittent (high-pitched) | Intermittent (short) | |
| w/jumper direction B *2 (w/o jumper) | Continuous | Intermittent (long) | Continuous (high-pitched) | Intermittent (long, high- pitched) | Continuous | Intermittent (long) | |
| Supply voltage | |||||||
| 6 VAC/VDC | Model | M2BJ-B06 | M2BJ-B06A | M2BJ-B06B | M2BJ-B06C | M2BJ-BH06D | M2BJ-BH06E |
| 12 to 24 VAC/VDC | M2BJ-B24 | M2BJ-B24A | M2BJ-B24B | M2BJ-B24C | M2BJ-BH24D | M2BJ-BH24E | |
| 12 to 24 VDC | M2BJ-B24-D | --- | M2BJ-B24B-D | --- | M2BJ-BH24D-D | M2BJ-BH24E-D | |
*1.High-sound models incorporate an LED, which lights when the Buzzer sounds.
*2.Refer to Datasheet.