Page top

Primary Contents



Lighted/Non-lighted Pushbutton Switches (The following illustrations are for momentary operation.)

Flat Type/A22-F

A22-F_Dim

Half-guard Type/A22-H/A22L-H

A22-H_Dim

Projection Type/A22-T/A22L-T

A22-T_Dim

Full-guard Type/A22-G/A22L-G

A22-G_Dim

40-dia. Mushroom Type/A22-M

A22-M_Dim

Square/Projection type/A22-C/A22L-C

A22-C_Dim

Square/Full-guard Type/A22-D/A22L-D

A22-D_Dim

Note: Lighted models have the same dimensions as shown above, whether they are with or without Voltage Reduction Units.
* Alternate operation models are 9.3 mm longer.

Terminal Arrangement (Bottom View)

A22_Terminal Arrangement(Bottom View)_Dim

Terminal Connection

A22_Terminal Connection

Panel Cutouts

A22_Panel Cutouts_Dim

Lock ring is provided as a standard item.
􀁸 When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
􀁸Recommended panel thickness: 1 to 5 mm.
􀁸Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Accessories

Legend Plate Frames

Standard Models A22Z-332[]

A22Z-332[]_Dim

Large A22Z-333[]

A22Z-333[]_Dim

Lamp

LED A22-6[], 12[], 24[]

A22-6[]_Dim

Incandescent lamp A22-5, 12, 24

A22-5_Dim

Lock Ring A22Z-3360

A22Z-3360_Dim

25-dia. Ring A22Z-R25

A22Z-R25_Dim

Color Cap A22Z-30T[]

A22Z-30T[]_Dim

Hole Plug (Round) A22Z-3530

A22Z-3530_Dim

Caps

A22 (for round models) A22Z-3490

A22Z-3490_Dim

M22 (for round models) A22Z-3495

A22Z-3495_Dim

Sealing Caps

For Flat Models A22Z-3600F

A22Z-3600F_Dim

For projection models A22Z-3600T

A22Z-3600T_Dim

For full-guard models A22Z-3600G

A22Z-3600G_Dim

Metallic Bezel Rings

For Flat/Projection Models A22Z-3580

A22Z-3580_Dim

For full-guard models A22Z-3582

A22Z-3582_Dim

Snap-in Legend Plates

For Standard Models A22Z-3443[]-[]

A22Z-3443[]-[]_Dim

For Large Models A22Z-3453[]

A22Z-3453[]_Dim

For Emergency-stop Models

A22Z-3476-1 (90 dia.)_

A22Z-3476-1 (90 dia.)_Dim

A22Z-3466-1 (60 dia.)

A22Z-3466-1 (60 dia.)_Dim

Character Film

For Round Models A22Z-3460-[]

A22Z-3460-[]_Dim

For Square Models A22Z-3480

A22Z-3480_Dim

Lamp Extractor A22Z-3901

A22Z-3901_Dim

Tightening Wrench A22Z-3905

A22Z-3905_Dim

Cap Tightening Tool A22Z-3908

A22Z-3908_Dim

30-dia. Resin Attachment A22Z-A30

A22Z-A30_Dim

Cap Pul A3PJ-5080

A3PJ-5080_Dim

Lock Plate A22Z-3380

A22Z-3380_Dim

Simple Protective Cover A22Z-3700

A22Z-3700_Dim

Three-throw Spacer A22Z-3003

A22Z-3003_Dim

Control Box (Enclosure) A22Z-B10[]

A22Z-B10[]_Dim

A22Z-B101 (One Hole)
A22Z-B101Y

A22Z-B101_Dim


Cable Port Hole (Top View)

A22Z-B101_Cable Port Hole(Top View)_Dim

A22Z-B102 (Two Holes)

A22Z-B102_Dim

Cable Port Hole (Top View)

A22Z-B102__Cable Port Hole(Top View)_Dim

A22Z-B103 (Three Holes)

A22Z-B103_Dim

Cable Port Hole (Top View)

A22Z-B103_Cable Port Hole(Top View)_Dim

(Panel Mounting Hole)

A22Z-B10[]_Panel Mounting Hole

Control Box A22Z-B20[]

A22Z-B201 (One Hole)
A22Z-B201Y

A22Z-B201_Dim


Cable Port Hole (Top View)

A22Z-B201_Cable Port Hole(Top View)_Dim

A22Z-B202 (Two Holes)

A22Z-B202_Dim

Cable Port Hole (Top View)

A22Z-B202_Cable Port Hole(Top View)_Dim

A22Z-B203 (Three Holes)

A22Z-B203_Dim

Cable Port Hole (Top View)

A22Z-B203_Cable Port Hole(Top View)_Dim

(Panel Mounting Hole)

A22Z-B20[]_Panel Mounting Hole

Caution: All units are in millimeters unless otherwise indicated.