Page top

Primary Contents



Key-type Selector Switch

A22K_Dim1

Terminal Arrangement (Bottom View)

A22K_Dim2

Panel Cutouts

A22K_Dim3

Lock fitting is provided as a standard item.

When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
Recommended panel thickness: 1 to 5 mm.
Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.

Caution: All units are in millimeters unless otherwise indicated.