![]()
Global
These are navigation links to move inside this page.
Indicator (Cylindrical 22/25-dia.)
Round Indicator Series with 22 dia. and 25 dia. (when using a ring)
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact Europe headquarters.
Indicators
Round
M22-F
Square
M22-C
Terminal Arrangement (Bottom View)
Note: The figure shows an example of the terminal arrangement when the Socket Unit is removed.
Panel Cutouts
Lock Ring is provided as a standard item.
When applying coating such as paint to the panel, the dimensions should be those after the application of coating.
Recommended panel thickness: 1 to 5 mm.
Use an A22Z-R25 Ring when mounting to a panel with 25-mm holes.
Accessories
Refer to the relevant information in the corresponding section for the A22.
Caution: All units are in millimeters unless otherwise indicated.