Page top

Primary Contents



Completely Assembled

Shipped as a set which includes the Display, Lamp, and Socket Unit.

Indicator

AppearanceLightingOperating
voltage
SetIllumination
color
Round/Flat without
Voltage Reduction Unit
M22-F
LED6 VDC
6 VAC
12 VAC/VDC
24 VAC/VDC
M22-F [] -6DR (red)
Y (yellow)
G (green)
W (white)
W (white)
M22-F [] -6A
M22-F [] -12A
M22-F [] -24A
Round/Flat with
Voltage Reduction Unit
M22-F
LED100 VAC
200 VAC
M22-F [] -T1
M22-F [] -T2
Square/Projection without
Voltage Reduction Unit
M22-C
LED6 VDC
6 VAC
12 VAC/VDC
24 VAC/VDC
M22-C [] -6D
M22-C [] -6A
M22-C [] -12A
M22-C [] -24A
Square/Projection with
Voltage Reduction Unit
M22-C
LED100 VAC
200 VAC
M22-C [] -T1
M22-C [] -T2

Note: Insert a symbol indicating the color of the Operation Unit in the box in the model number above.

Subassembled

The Display, Lamp, or Socket Unit can be ordered separately. Use them in combination for models that are not available as assembled Units. These can also be used as inventory for maintenance parts.

Ordering: Specify models on the following.

M22_Lineup2

Display

SealingIP65
AppearanceColor of DisplayModel
Round (Flat)
RedM22-FR
GreenM22-FG
YellowM22-FY
WhiteM22-FW
BlueM22-FA
Square (Projection)
RedM22-CR
GreenM22-CG
YellowM22-CY
WhiteM22-CW
BlueM22-CA

Lamp

LED

Operating voltage6 V12 V24 V24 V Super-bright
AppearanceAC/DCLED lightModel
DCRedA22-6DR------
GreenA22-6DG------
Yellow *A22-6DY------
BlueA22-6DA------
ACRedA22-6AR------
GreenA22-6AG------
Yellow *A22-6AY------
BlueA22-6AA------
AC and DCRed--A22-12ARA22-24ARA22-24ASR
Green--A22-12AGA22-24AGA22-24ASG
Yellow *--A22-12AYA22-24AYA22-24ASY
Blue--A22-12AAA22-24AAA22-24ASA

Note: For voltage-reduction lighting, use the A22-24A[]. Only 24-V LED lamps can be used.
* Used when the Display color is yellow or white.

Incandescent

Appearance Operating voltage5 VAC/VDC12 VAC/VDC24 VAC/VDC
A22-5A22-12A22-24

Socket Unit

Appearance
ClassificationWithout Voltage Reduction UnitWith Voltage Reduction Unit
(110 VAC)
With Voltage Reduction Unit
(220 VAC)
ModelM22-00M22-00-T1M22-00-T2

Note: For voltage-reduction lighting, use the A22-24A[]. Only 24-V LED lamps can be used.

Accessories, Replacements, and Tools

The M22 uses the same accessories as the A22. Refer to the relevant information in the corresponding section for the A22.