Page top

Primary Contents



Ratings

LED Lamp

Rated voltageRated currentOperating voltage
6 VDC60 mA (20 mA)6 VDC ± 5%
6 VAC60 mA (20 mA)6 VAC ± 5%
12 VAC/VDC30 mA (10 mA)12 VAC/VDC ± 5%
24 VAC/VDC15 mA (10 mA)24 VAC/VDC ± 5%

Note: The values in parentheses are for blue indicators.

Super-bright LED indicator

Rated voltageRated currentOperating voltage
24 VAC15 mA24 VAC/VDC ± 5%

Incandescent Lamp

Rated voltageRated currentOperating voltage
6 VAC/VDC200 mA5 V
14 VAC/VDC80 mA12 V
28 VAC/VDC40 mA24 V

Voltage-reduction Lighting

Rated voltageOperating voltageApplicable lamp (BA9S/Base: 13)
110 VAC100 VAC (95 to 115 V)LED lamp (A22-24 [] )
220 VAC200 VAC (190 to 230 V)

characteristics

Ambient operating temperature-20 ° C to 55 ° C
Ambient operating humidity35% to 85%RH
Ambient storage temperature-40 ° C to 70 ° C
Degree of protectionIP65
Electric shock protection classClass II
PTI (tracking characteristic)175
Degree of contamination3 (IEC60947-5-1)

Caution: In the interenst of product improvement, specifications are subject to change without notice.