![]()
Global
These are navigation links to move inside this page.
Pushbutton Switch (Cylindrical 10.5-dia.)
Built-in V-series Miniature Basic Switch for Compatibility with Business and Consumer Equipment
![]()
Quick links to 'VAQ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Insert one of the following letters into the box ([]) in the model number. Refer to Lineup for color symbols.
VAQ-4[]-K
*1. Unthreaded screw section: Approx. one thread
*2. Thermoplastic resin foam
*3. V-15-1A5 Miniature Basic Switch
*4. Three, #187 tab/solder terminals (t = 0.5)
Note: The Operation Unit can be inserted and removed.
VAQ-4[]-L
*1. Unthreaded screw section: Approx. one thread
*2. Thermoplastic resin foam
*3. V-15-1A5 Miniature Basic Switch
*4. Three, #187 tab/solder terminals (t = 0.5)
Note: The Operation Unit is mounted with M3 screws.
VAQR-4[]
*1. Unthreaded screw section: Approx. one thread
*2. V-15-1A5 Miniature Basic Switch
*3. Separator (t = 0.18 mm) (varnished Tetron cloth)
*4. Six, #187 tab/solder terminals (t = 0.5)
Note: The Operation Unit is mounted with M3 screws.
2VAQ-4[]
*1. Unthreaded screw section: Approx. one thread
*2. Two V-15-1A5 Miniature Basic Switches
*3. Separator (t = 0.18 mm) (varnished Tetron cloth)
*4. Six, #187 tab/solder terminals (t = 0.5)
Note: The Operation Unit is mounted with M3 screws.
Panel Cutout
Note: Recommended panel thickness: 1 to 4 mm.
Caution: All units are in millimeters unless otherwise indicated.