Page top

Lead Contents

Pushbutton Switch (Cylindrical 10.5-dia.)

VAQ

VAQ

Built-in V-series Miniature Basic Switch for Compatibility with Business and Consumer Equipment

Primary Contents



Ratings

Built-in SwitchRated voltage (V)Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
V-15-1A5125 VAC
250 VAC
15
15
2
2
10
10
3
3
8 VDC
30 VDC
125 VDC
250 VDC
15
10
0.6
0.3
4
4
0.1
0.05
10
10
0.6
0.3
6
4
0.1
0.05

Note:
1. The above values are for steady-state currents.
2. Inductive load: Power factor = 0.4 (AC); time constant = 7 ms (DC).
3. The lamp load has an inrush current of 10 times the steady-state current.
4. The motor load has an inrush current of 6 times the steady-state current.
5. The rated values above are for testing conducted under the following conditions.
(1) Ambient temperature: 20 ± 2°C.
(2) Ambient humidity: 65% ± 5%RH
(3) Operating frequency: 20 times/min.

Contact Form

NameContact form
Double-throw contacts

Characteristics

Operating frequencyMechanical120 operations/min
Electrical20 operations/min
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance30 mΩ max. (initial value)
Dielectric strengthBetween terminals
of same polarity
1,000 VAC, 50/60 Hz for 1 minute
Between current-
carrying metal part
and ground, and
between each
terminal and non-
current-carrying
metal part
1,500 VAC, 50/60 Hz for 1 minute
Vibration resistanceMalfunction10 to 55 Hz, 1.5 mm double amplitude *
Shock resistanceDestruction500 m/s2
Malfunction200 m/s2 max. *
DurabilityMechanical3,000,000 operations min.
Electrical100,000 operations min.
WeightApprox. 12 to 40 g
Inrush currentNC36 A max.
NO36 A max.
Ambient operating temperature-25 to 80°C (with no icing or condensation)
Ambient operating humidity35% to 85%RH
Ambient storage temperature-25 to 80°C (with no icing or condensation)
Degree of protectionIP00
Electric shock protection classClass II
PTI (proof tracking index)175
Pollution degree3 (IEC947-5-1)

* Malfunction within 1 ms

Operating Characteristics

Output12
Operating characteristics
Operating forceOF max.1.96 N4.90 N
Releasing forceRF min.0.39 N0.78 N
PretravelPT max.1.3 mm1.6 mm

Caution: In the interenst of product improvement, specifications are subject to change without notice.