![]()
Global
These are navigation links to move inside this page.
Subminiature Pushbutton Switch (Cylindrical 10.5-dia.)
High-performance Pushbutton Switch with Built-in Subminiature Basic Switch
![]()
Quick links to 'A2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A2A
Note:
1. The Operation Unit can be inserted and removed.
2. Unless specified, a tolerance of ± 0.8 mm applies for all dimensions.
Panel Cutouts
Note: Use a mounting panel thickness of 1 to 4 mm.
Operating Characteristics
A D2S-5 is used for the built-in switch.
Caution: All units are in millimeters unless otherwise indicated.