![]()
Global
These are navigation links to move inside this page.
Lighted Pushbutton Switches
Large Rectangular-bodied Lighted Pushbutton Switches
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact Europe headquarters.
A3PJ (Rectangular) Models
A3PA (Square) Models
A3PT (Round) Models
Note: The thickness of tab terminals #110 and solder terminals is 0.5 mm.
Panel Cutout
(If using a Switch Guard or Seal Cover, refer to the panel cutout diagrams on Datasheet.)
A3PJ (Rectangular) Models
Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.
A3PA (Square) Models
Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.
A3PT (Round) Models
Accessory Mounting Dimensions
Legend Plate
Rectangular Models
A3PJ-5201/-5202
Square Models
A3PA-5201/-5202
Extractor
A3PJ-5080
Socket-mounting Dimensions
Rectangular Models A3PJ (M2PJ)
Wire-wrap Terminal
A3PJ-4101
PCB Terminal
A3PJ-4102
Solder Terminal
A3PJ-4103
Square Models A3PA (M2PA)
Wire-wrap Terminal
A3PA-4101
PCB Terminal
A3PA-4102
Solder Terminal
A3PA-4103
Note: PCB cutout dimensions show the switch mounted to the socket with the OMRON logo facing down.
Switch and Guard Mounting Dimensions
Rectangular Models
A3PJN-5050 (Horizontal Mounting)
A3PJN-5055 (Vertical Mounting)
Square Models
A3PAN-5050 (Horizontal Mounting)
A3PAN-5055 (Vertical Mounting)
Seal Cover Mounting Dimensions
Rectangular Models
A3PJ-5060
Square Models
A3PA-5060
Note:
1. Recommended panel thickness: 1 to 5 mm
2. Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
Caution: All units are in millimeters unless otherwise indicated.