Page top

Primary Contents



Ratings

Contact Ratings
Silver Alloy Contacts (for Standard Loads)

Rated voltage (V)Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
125 VAC
250 VAC
5
3
0.7
0.5
3
2
1.3
0.8
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
5
5
4
0.4
0.2
2
2
2
0.05
0.03
4
4
3
0.4
0.2
3
3
3
0.05
0.03

Note:
1. The above values are for steady-state currents.
2. Inductive load: Power factor = 0.4; time constant = 7 ms.
3. The lamp load has an inrush current of 10 times the steady-state current.
4. The motor load has an inrush current of 6 times the steady-state current.
Standard testing condition
(1) Ambient temperature: 20 ± 2℃
(2) Ambient humidity: 65 ± 5%RH
(3) Operating frequency: 20 times/min.

Gold Alloy Contacts (for Microloads)

Rated voltage (V)0.1 A at 30 VDC (resistive load);
0.1 A at 125 VAC (resistive load)
Minimum applicable load1 mA at 5 VDC

LED and Incandescent Lamp Ratings

LED for LED-lighted Models

ModelA3PJ/M2PJA3PA/M2PA
Rated currentRated current
Applied voltageRated voltageSingle screen2-split screen3-split screen4-split screenSingle screen2-split screen
5 VDC ± 5%5 VDC80 mA---20 mA × 220 mA × 480 mA---
12 VDC ± 5%12 VDC40 mA---15 mA × 215 mA × 440 mA---
24 VDC ± 5%24 VDC20 mA15 mA × 2(15 mA × 2)(15 mA × 2)20 mA13 mA × 2

LED for Chameleon Models

Applied voltageRated voltageRated current
GreenRed
12 VDC ± 5%12 VDC26 mA20 mA
24 VDC ± 5%24 VDC13 mA10 mA

Incandescent Lamp

ItemStandard lampLow-power lamp
Applied voltageRated voltageRated currentModelRated currentModel
5 VDC6 V200 mASLL-06100 mASLL-06H
12 VDC14 V80 mASLL-1440 mASLL-14H
24 VDC28 V40 mASLL-2825 mASLL-28H

LED Lamp (for LED Lamp-lighted Models)

TypeApplied voltageRated voltageRated currentModel
DC only5 VDC ± 5%5 VDC30 mASLL-05E[]
12 VDC ± 5%12 VDC15 mASLL-12E[]
24 VDC ± 5%24 VDC12.5 mASLL-24E[]

Characteristics

Operating frequencyMechanical120 operations/minute max. * 1
Electrical30 operations/minute max.
Insulation resistance100 M Ω min. (at 500 VDC)
Dielectric strengthBetween terminals of
same polarity
1,000 VAC, 50/60 Hz for 1 minute * 2
Between terminals of
different polarity
2,000 VAC, 50/60 Hz for 1 minute
Between current-carrying
metal part and ground
2,000 VAC, 50/60 Hz for 1 minute
Between each terminal and
non-current-carrying metal part
2,000 VAC, 50/60 Hz for 1 minute
Between lamp terminals1,000 VAC, 50/60 Hz for 1 minute * 3
Vibration resistanceMalfunction10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction500 m/s2
Malfunction200 m/s2
Life expectancyMechanicalMomentary operation models: 1,000,000 operations min.
Alternate operation models: 200,000 operations min.
(One operation consists of set and reset operations.)
Electrical100,000 operations min.
WeightApprox. 30 g
Inrush currentNCSilver contact: 10 A max.
NOSilver contact: 10 A max.
Ambient operating temperatureLED-lighted models: -10°C to 40°C
(with no icing or condensation)
Incandescent lamp-lighted models:
-10°C to 50°C
(with no icing or condensation)
Ambient operating humidity35% to 85%RH
Ambient storage temperature- 25 ° C to 65 ° C
Degree of protectionIP40
Electric shock protection classClass II
PTI
(proof tracking index)
175
Pollution degree3 (IEC947-5-1)

*1. With alternate operation models, 60 operations/minute max. One operation cycle consists of set and reset operations.
*2. 600 VAC for microloads.
*3. With no incandescent lamp or LED lamp mounted.

Operating Characteristics

ModelA3PJ seriesA3PA seriesA3PT series
Operating CharacteristicsMomentary operation modelsAlternate operation modelsMomentary operation modelsAlternate operation modelsMomentary operation modelsAlternate operation models
Operating forceOF max.5.88 N6.86 N5.88 N6.86 N3.92 N4.90 N
Releasing forceRF min.0.39 N0.29 N0.39 N0.29 N0.39 N0.29 N
Total travelTTApprox.
3.5 mm
Approx.
3.5 mm
Approx.
3.5 mm
Approx.
3.5 mm
Approx.
3.5 mm
Approx.
3.5 mm
PretravelPT max.3 mm3 mm3 mm3 mm3 mm3 mm
Lock travel alternateLTA min.---0.5 mm---0.5 mm---0.5 mm

Caution: In the interenst of product improvement, specifications are subject to change without notice.