![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Push Buttons / Indicator Lamps in your country.
Please contact our European headquarters.
M2PJ (Rectangular) Models
M2PT (Round) Models
M2PA (Square) Models
Note: Use a panel thickness of 0.5 mm for tab terminals #110 and solder terminals.
Accessory Mounting Dimensions
Dimensions for mounting accessories are the same as those for the A3P Lighted Pushbutton Switches. Refer to the A3P.
Panel Cutout
M2PJ (Rectangular) Models
Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. Mount the panel before mounting the Switch Guard.
4. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.
M2PA (Square) Models
Note:
1. n: Number of Units
2. Recommended panel thickness: 1 to 5 mm
3. If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.
M2PT (Round) Models
Caution: All units are in millimeters unless otherwise indicated.