Page top

Primary Contents



Ratings

Rated power supplyWide range from 12 to 24 VDC
Allowable voltage
fluctuation range
90% to 110% of rated voltage
Current consumption
(per Display Unit)
Red LED:
35 mA max. at 24 VDC
60 mA max. at 12 VDC
Greed LED:
40 mA max. at 24 VDC
75 mA max. at 12 VDC
Red/green LED:
45 mA max. at 24 VDC
90 mA max. at 12 VDC
Input levelPositive logicHigh: 9.6 V to power supply voltage
Low: 0 to 3 V
Negative logicHigh: 4 V to power supply voltage
Low: 0 to 1.5 V
Dynamic outputHigh: 4 V to power supply voltage
Low: 0 to 1.5 V
Ambient temperatureOperating: -10°C to 55°C
(with no icing)
Storage: -25°C to 70°C
(with no icing)
Ambient humidityOperating: 35% to 85%
(with no condensation)

Characteristics

Insulation resistance100 MΩ min. at 500 VDC
(between each terminal and mounting panel)
Dielectric strength500 VAC at 50/60 Hz for 1 minute
(between each terminal and mounting panel)
Noise immunity
(See note 2.)
Power terminal:
±500 V
Input terminal:
±500 V (normal mode)
±1,500 V (common mode)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75-mm double amplitude
Shock resistanceDestruction: 300 m/s2
Degree of protectionIEC IP40 (portion on panel surface)
Compatible connectorOMRON NRT-C/NRT-CN/NRT-CP

Note:
1. The above values are initial values.
2. Impulse conditions
Rise time: 1 ns + 10% max.
Pulse width: 100 ms, 1 μs
Polarity: Positive, negative, asynchronous to power
frequency, 100-Hz repeat frequency.

Caution: In the interenst of product improvement, specifications are subject to change without notice.