![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Digital Indicators in your country.
Please contact Europe headquarters.
Ratings
| Rated power supply | Wide range from 12 to 24 VDC | |
| Allowable voltage fluctuation range | 90% to 110% of rated voltage | |
| Current consumption (per display) | Red LED: 60 mA max. (at 24 VDC) 100 mA max. (at 12 VDC) Green LED: 80 mA max. (at 24 VDC) 140 mA max. (at 12 VDC) | |
| Input level | Negative logic | High: 4 V to power supply voltage Low: 0 to 1.5 V |
| Ambient temperature | Operating: -10°C to 55°C (with no icing) Storage: -25°C to 70°C (with no icing) | |
| Ambient humidity | Operating: 35% to 85% (with no condensation) | |
Characteristics
| Insulation resistance | 100 MΩ min. (at 500 VDC) between each terminal and mounting panel |
| Dielectric strength | 500 VAC, 50/60 Hz for 1 min between each terminal and mounting panel |
| Noise immunity (See note 2.) | Power terminal: ±500 V Input terminals: ±500 V (normal mode) ±1,500 V (common mode) |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75-mm double amplitude |
| Shock resistance | Destruction: 300 m/s2 |
| Degree of protection | IEC IP40 (portion on panel surface) |
| Compatible connector | OMRON NRT-C/NRT-CN/NRT-CP |
Note
1. Initial values
2. Impulse conditions:
Rise time: 1 ns +10% max.
Pulse width: 100 ns, 1 μs
Polarity: Positive, negative, asynchronous to power
frequency, 100-Hz repeat frequency.
Caution: In the interenst of product improvement, specifications are subject to change without notice.