Page top

Primary Contents



RGB Color Sensor

TypeModelAppearanceSensing distanceSpot
diameter
No. of
outputs
Output
Built-in
Amplifier
Type
E3MC-A11
12mm1NPN
E3MC-A41PNP
E3MC-MA114NPN
E3MC-MA41PNP
Optical
Fiber
Type
E3MC-X11

The shape of the
amplifier section is
the same as for the
E3MC-(M)A[][].
3mm1NPN
E3MC-X41PNP
E3MC-MX114NPN
E3MC-MX41PNP
General-
purpose
Optical
Fiber
Type
E3MC-Y11
Standard sensing distance
Varies with
the recom-
recommended
fiber.
1NPN
E3MC-Y41PNP
E3MC-MY114NPN
E3MC-MY41PNP

Note:
1. Refer to datasheet.
2. Eleven colors are discriminated at this distance. For a typical example, nine colors are discriminated at a sensing distance of 12 mm.

Accessories (Optional)

NameSensor I/O ConnectorSensor Mounting BracketDIN-track Mounting
Bracket
UseA replacement or cord extension for a total
of 5 m.
When mounting the E3MC.
(Can be inclined to 15° )
When mounting to the
DIN track.
ModelE39-C1 2M (2 m)
(Included)
E39-C1 5M (5 m)
(Separately sold)
E39-L114E39-L115
Appearance