Page top

Primary Contents



Ratings and Specifications

ItemBuilt-in amplifier typeOptical fiber typeGeneral-purpose optical fiber
type
E3MC-A[]1, E3MC-MA[]1E3MC-X[]1, E3MC-MX[]1E3MC-Y[]1, E3MC-MY[]1
Light sourceRed (680 nm), green (525 nm), and blue (450 nm) LEDs
Sensing distance60±10 mm (see note 1)20±4 mm (see note 1)Varies with the recommended
fiber. Refer to Datasheet
Spot diameter12 dia.3 dia.---
Supply voltage12 to 24 VDC±10%, ripple (p-p) 10% max.
Current consumption100 mA max.
Discriminating color
registration
Possible to register four colors in teaching operation with manual threshold level adjustments.
Control outputLoad current: 100 mA max.
NPN open collector output with a maximum residual voltage of 1.2 V for the E3MC-(M)A11, E3MC-(M)X11, and E3MC-(M)Y11.
PNP open collector output with a maximum residual voltage of 2.0 V for the E3MC-(M)A41, E3MC-(M)X41, and E3MC-(M)Y41.
Color discrimination modeMode C: RGB ratio detection
Mode I: RGB light intensity detection (Switch selectable)
Response time1-output model:
Standard mode: 3 ms max.
High-speed mode: 1 ms max. (switch selectable)
4-output model:
Standard mode: 6 ms max.
High-speed mode: 2 ms max. (switch selectable)
Timer function40-ms OFF-delay timer (ON/OFF switch selectable)
Output typeConformity output: Output is ON when the detected color coincides with the registered color.
Non-conformity output: Output is ON when the detected color does not coincide with the registered color. (switch selectable)
Mode selectionE3MC-[]11/-[]41
E3MC-M[]11/-M[]41
Remote control input
(see note 6)
(mode B only)
The following control is performed according to the control signal input.
E3MC-[]11/-[]41
Bank selection, remote teaching, or threshold selection
E3MC-M[]11/-M[]41
Channel selection, remote teaching, or threshold selection
Answer-back output
(see note 6)
(mode B only)
Load current: 100 mA max.
NPN open collector output with a residual voltage of 1.2 V max.
E3MC-(M)A11/-(M)X11/-(M)Y11
PNP open collector output with a residual voltage of 2.0 V max.
E3MC-(M)A41/-(M)X41/-(M)Y41
External synchronous
input
Response time: 1 ms max. (The 4-output model is not available in mode B.)
Discriminating
color selection
(1-output
model only)
4 banks selectable (either by bank selection input or by using the SELECT button)
Input response time for bank selection: 50 ms max.
IndicatorOperation indicator (orange LED), 4-level bank indicator (green LED, see note 2), 7-level threshold indicator (red LED), 8-level detection indicator (green LED), and four channel indicators (orange LED, see note 3)
ProtectionProtection from reversed power supply connection and output short-circuit
Ambient
illumination
Incandescent lamp: Illumination on optical spot: 3,000 x max.
Sunlight: Illumination on optical spot: 10,000 x max.
Ambient
temperature
Operating: -25°C to 55°C (with no icing)
Ambient
humidity
Operating: 35% to 85% (with no condensation)
Permissible fiber
bending radius
---10 mm min.Varies with the type of
recommended fiber
Insulation
resistance
20 MΩ min. (at 500 VDC)
Dielectric
strength
1,000 VAC, 50/60 Hz for 1 min.
Vibration
resistance
Destruction: 10 to 55 Hz, 1.0-mm double amplitude or 150 m/s2 for 2 hrs each in X, Y, and Z directions (see note 4)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions (see note 5)
Degree of
protection
IEC IP66 (with protective cover in place)
MaterialCase: Zinc die-cast
Cover: PES
Case: Zinc die-cast
Cover: PES
Fiber head: ABS
Case: Zinc die-cast
Cover: PES
Weight
(with 2-m cord)
Approx. 350 gApprox. 400 gApprox. 350 g

Note:
1. Definition of Sensing Distance
Refer to the following table and the diagram to the right.

ItemE3MC-(M)A[][]E3MC-(M)X[][]
Color discrimination modeMode C
Response timeStandard mode
Tolerance (θ)15°10°
Detectable colors11 standard colors

E3MC_Spec

2. 1-output models only: E3MC-A[][]/-X[][]/-Y[][]
3. 4-output models only: E3MC-MA[][]/-MX[][]/-MY[][]
4. 0.75-mm double amplitude or 100 m/s2 when using a Mounting Bracket.
5. 300 m/s2 when using a Mounting Bracket.

Standard Sensing Objects

Color
(11 standard colors)
Munsell color notation
WhiteN9.5
Red4R4.5/12.0
Yellow/red4YR6.0/11.5
Yellow5Y8.5/11.0
Yellow/green3GY6.5/10.0
Green3G6.5/9.0
Blue/green5BG4.5/10.0
Blue3PB5.0/10.0
Blue/purple9PB5.0/10.0
Purple7P5.0/10.0
Red/purple6RP4.5/12.5

Caution: In the interenst of product improvement, specifications are subject to change without notice.