Page top

Lead Contents

Narrow-beam Photoelectric Sensor with Built-in Amplifier

E3Z-L

E3Z-L

Small 2.5-mm-diameter Spot Ideal for Detecting Small Workpieces

Primary Contents



Sensors

Sensing methodAppearanceConnection methodSensing distanceModel
NPN outputPNP output
Narrow-beam reflective
Pre-wired
E3Z-L61 *E3Z-L81
Connector (M8, 4pins)E3Z-L66E3Z-L86

*The following table shows the model numbers of e-CON Pre-wired Connectors that are available.
The Ratings and Specifications are the same as those for the E3Z-L61.

Cable lengthModel
0.3 mE3Z-L61-ECON 0.3M
0.5 mE3Z-L61-ECON 0.5M
2 mE3Z-L61-ECON 2M