Page top

Primary Contents



Ratings and Specifications

ModelE3M-VG11E3M-VG21E3M-VG16E3M-VG26
Sensing distance10 ± 3 mm
Spot size
(horizontal × vertical)
1 × 4 mm4 × 1 mm1 × 4 mm4 × 1 mm
Light source
(wavelength)
Green LED (525 nm)
Power supply voltage10 to 30 VDC including 10% (p.p) ripple
Current consumption100 mA max.
Control outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 1.2 V max.), NPN open collector outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.), PNP open collector output
Remote control
input *1
ON: Short-circuit to 0 V or 1.5 V max.
(Outflow current 1 mA max.)
OFF: Open or Vcc-1.5 V to Vcc
(Leakage current 0.1 mA max.)
ON: Vcc-1.5 V to Vcc
(Inlet current 3 mA max.)
OFF: Open or 1.5 V max.
(Leakage current 0.1 mA max.)
Remote control
output *1
Load power supply voltage: 30 VDC max.,
Load current: 100 mA max.
(Residual voltage: 1.2 V max.),
NPN open collector output
Load power supply voltage: 30 VDC max.,
Load current: 100 mA max.
(Residual voltage: 2 V max.),
PNP open collector output
Bank selection2-bank selection (Performed by remote control only. Refer to the remote control function for details.)
Protective circuitsPower supply reverse polarity protection, Load short-circuit protection
Response timeON: 50 μ s max., OFF: 70 μ s max.
Sensitivity adjustmentTeaching system
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max., Sunlight 10,000 lx max.
Ambient temperature
range
Operating: -20 to 55 ° C, Storage: -30 to 70 ° C (with no icing)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 M Ω min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration
resistance *2
Destruction: 10 to 55 Hz, 1-mm double amplitude or 150 m/s2 for 2 hours each in X, Y and Z directions
Shock resistance *3Destruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC60529 IP67 (with Protective Cover attached)
Connection methodM12 Connector
Weight
(packed state)
Approx. 100 g
MaterialCasePBT (polybutylene terephthalate)
LensMechacrylic resin
AccessoriesInstruction manual

*1. A single cable is shared for remote control input and answer-back output.
*2. 0.75-mm double amplitude or 100 m/s2 when using a Mounting Bracket.
*3. 300 m/s2 when using a Mounting Bracket.

Caution: In the interenst of product improvement, specifications are subject to change without notice.