![]()
Global
These are navigation links to move inside this page.
Small Spot/Mark (Separate Amplifier)
Extremely thin beam ideal for detection of minute objects and marks
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
Sensor Head
| Sensing method | Reflective model (for mark detection) | ||||
| Model | E3C-VS1G | E3C-VS3R | E3C-VM35R | E3C-VS7R | |
| Sensing distance | 10±2 mm | 30±5 mm | 35±5 mm | 7±10 mm | |
| Minimum detectable object (black mark on white) | 0.7 mm at central sensing distance | 2 mm at central sensing distance | 0.2 mm at central sensing distance | 0.6 mm at central sensing distance | |
| Light source (wavelength) | Green LED (565 nm) | Red LED (680 nm) | Red LED (660 nm) | ||
| Ambient illumination | Incandescent lamp: 1,000 lx max. (on light-receiving side) Sunlight: 3,000 lx max. (on light-receiving side) | ||||
| Ambient temperature range | Operating: - 10 to 70 ° C (with no icing or condensation) Storage: - 25 to 70 ° C (with no icing or condensation) | Operating/storage: -25 to 70°C (with no icing or condensation) | |||
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | ||||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||||
| Dielectric strength | 500 VAC, 50/60 Hz for 1 min | ||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance (destruction) | 500 m/s2 3 times each in X, Y, and Z directions | ||||
| Degree of protection | IEC IP64 (indoors only) | IEC IP50 (indoors only) | |||
| Connection method | Pre-wired cable (standard length: 2 m) | ||||
| Weight (packed state) | Approx. 50 g | Approx. 60 g | |||
| Material | Case | Polycarbonate | Heat-resistant ABS | ||
| Lens | Polycarbonate | Glass | |||
| Mounting Bracket | --- | Steel | |||
| Accessories | Instruction manual | Mounting Bracket, Slotted/Phillips screws M3 × 16, Spring washer, Flat washer, M3 nuts | Mounting Bracket, Slotted/Phillips screws M3 × 16, Spring washer, Flat washer, M3 nuts, Instruction manual | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.