![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor with Built-in Amplifier for Detecting Clear, Plastic Bottles
Reliable Detection of Transparent Objects, Including Thin-walled Clear, Plastic Bottles
![]()
Quick links to 'E3Z-B' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Sensing method | Appearance | Connection method | Sensing distance | Model | |
| NPN output | PNP output | ||||
| Retro-reflective (without MSR function) *1 | ![]() | Pre-wired (2 m) *2 | 500 mm (80 mm) *3 (Red light) | E3Z-B61 2M *4 | E3Z-B81 2M |
| Connector (M8, 4 pins) | E3Z-B66 | E3Z-B86 | |||
| Pre-wired (2 m) *2 | 2 m (500 mm) *3 *5 (Red light) | E3Z-B62 2M *4 | E3Z-B82 2M | ||
| Connector (M8, 4 pins) | E3Z-B67 | E3Z-B87 | |||
*1.The Reflector is sold separately.
*2.Models with a 0.5-m cable are available. When ordering, specify the cable length by adding the code "0.5M" to the model number (e.g., E3Z-B61 0.5M).
*3.The specified sensing distance is possible when the E39-R1S is used. Values in parentheses indicate the minimum required distance between the Sensor and the Reflector.
*4.The following table shows the model numbers of e-CON Pre-wired Connectors that are available. Specify "-ECON" and the cable length (0.3 m, 0.5 m, or 2 m) at the end of the model number. Example: E3Z-B61-ECON 0.3M
*5.Install the Sensor so that plastic bottles are at least 500 mm from the Sensor when they pass.
Accessories (Order Separately)
Reflectors
| Type | Model | Sensing distance (typical) | Quantity | Remarks | |
| E3Z-B[]1/-B[]6 | E3Z-B[]2/-B[]7 | ||||
| Standard | E39-R1S | 500 mm (80 mm) * (rated value) (Red light) | 2 m (500 mm) * (rated value) (Red light) | 1 | The E3Z-B is not provided with a Reflector. |
| Fog Preventive Coating | E39-R1K | 1 | |||
*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.