![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor with Built-in Amplifier for Detecting Clear, Plastic Bottles
Reliable Detection of Transparent Objects, Including Thin-walled Clear, Plastic Bottles
![]()
Quick links to 'E3Z-B' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 14 of 14
| Model Number | Description |
|---|---|
| E3Z-B61 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 500mm , NPN Transistor Output |
| E3Z-B61 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 500mm , NPN Transistor Output |
| E3Z-B61 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 500mm , NPN Transistor Output |
| E3Z-B62 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 2m , NPN Transistor Output |
| E3Z-B62 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 2m , NPN Transistor Output |
| E3Z-B62 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 2m , NPN Transistor Output |
| E3Z-B66 | Retroreflective Type , Connector Type , Sensing Distance 500mm , NPN Transistor Output |
| E3Z-B67 | Retroreflective Type , Connector Type , Sensing Distance 2m , NPN Transistor Output |
| E3Z-B81 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 500mm , PNP Transistor Output |
| E3Z-B81 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 500mm , PNP Transistor Output |
| E3Z-B82 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 2m , PNP Transistor Output |
| E3Z-B82 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 2m , PNP Transistor Output |
| E3Z-B86 | Retroreflective Type , Connector Type , Sensing Distance 500mm , PNP Transistor Output |
| E3Z-B87 | Retroreflective Type , Connector Type , Sensing Distance 2m , PNP Transistor Output |
Items 1 to 14 of 14
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.