![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor with Built-in Amplifier for Detecting Clear, Plastic Bottles
Reliable Detection of Transparent Objects, Including Thin-walled Clear, Plastic Bottles
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Ratings and Specifications
| Sensing method | Retro-reflective (without MSR function) | |||||
| Model | NPN output | E3Z-B61 | E3Z-B66 | E3Z-B62 | E3Z-B67 | |
| PNP output | E3Z-B81 | E3Z-B86 | E3Z-B82 | E3Z-B87 | ||
| Sensing distance *1 | 500 mm (80 mm) *2 (using E39-R1S) | 2 m (500 mm) *2 (using E39-R1S) | ||||
| Standard sensing object | 500-ml (65-mm dia.) transparent round plastic bottles | |||||
| Light source (wavelength) | Red LED (680 mm) | |||||
| Power supply voltage | 12 to 24 VDC±10%, ripple (p-p): 10% max. | |||||
| Current consumption | 30 mA max. | |||||
| Control output | Load power supply voltage: 26.4 VDC max., Load current: 100 mA max. Residual voltage: Load current of less than 10 mA: 1 V max. Load current of 10 to 100 mA: 2 V max. Open collector output (NPN/PNP depending on model) Light-ON/Dark-ON selectable | |||||
| Protection circuits | Reversed power supply polarity protection, Output short-circuit protection, Mutual interference prevention, and Reversed output polarity protection | |||||
| Response time | Operate or reset: 1 ms max. | |||||
| Sensitivity adjustment | One-turn adjuster | |||||
| Ambient illumination (Receiver side) | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. | |||||
| Ambient temperature range | Operating: -25 to 55°C, Storage: -40 to 70°C (with no icing or condensation) | |||||
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | |||||
| Insulation resistance | 20 MΩ min. at 500 VDC | |||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | |||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |||||
| Degree of protection | IP67 (IEC60529) | |||||
| Connection method | Pre-wired cable (standard length: 2 m and 0.5 m) | Connector (M8, 4 pins) | Pre-wired cable (standard length: 2 m and 0.5 m) | Connector (M8, 4 pins) | ||
| Indicator | Operation indicator (orange) Stability indicator (green) | |||||
| Weight (packed state) | Pre-wired cable (2 m) | Approx. 65 g | ||||
| Standard Connector | Approx. 20 g | |||||
| Material | Case | PBT (polybutylene terephthalate) | ||||
| Lens | Modified polyarylate | |||||
| Accessories | Instruction manual (The Reflector or Mounting Bracket are ordered separately.) | |||||
*1.Plastic bottles must pass with the minimum clearance of 500 mm.
*2.Values in parentheses indicate the minimum required distances between the Sensors and Reflectors.
Caution: In the interenst of product improvement, specifications are subject to change without notice.