Page top

Primary Contents



Sensors

Sensing methodAppearanceConnection methodSensing distanceModel
Reflector E39-R6Reflector E39-R1
Retro-reflective
Pre-wired (2M)250 mm
(Red light)
1 m [250 mm] *
(Red light)
E3S-CR62 2M
Standard M12 ConnectorE3S-CR67

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Accessories (Order Separately)

Reflectors

NameSensing distanceModelQuantityRemarks
Reflectors250 mmE39-R61Supplied with the product.
1 m [250 mm] *E39-R11---

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Mounting Brackets

AppearanceModelQuantityRemarks
E39-L1031Supplied with the product.
E39-L871---

Sensor I/O Connectors (M12)

CableAppearanceCable typeModel
Standard cable
2 m3-wireXS2F-D421-DC0-A
5 mXS2F-D421-GC0-A
2 mXS2F-D422-DC0-A
5 mXS2F-D422-GC0-A

Note:For details on Sensor I/O Connectors and cables such as vibration-proof robot cables.