![]()
Global
These are navigation links to move inside this page.
Transparent Bottle Sensor
Ideal for Detecting Transparent Glass and Plastic Containers
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 10 of 10
| Model Number | Description |
|---|---|
| E3S-CR11 2M | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR11 5M | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR11-M1J 0.3M | Retro-Reflective with M.S.R. Function, Pre-Wired M12 Connector Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR16 | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR61 2M | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR61 5M | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR61-M1J 0.3M | Retro-Reflective with M.S.R. Function, Pre-Wired M12 Connector Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR62 2M | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 250mm When Using the E39-R6 |
| E3S-CR66 | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 3m When Using the E39-R1 |
| E3S-CR67 | Retro-Reflective with M.S.R. Function, Pre-Wired Type, Sensing Distance 250mm When Using the E39-R6 |
Items 1 to 10 of 10
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.