Page top

Lead Contents

Transparent Bottle Sensor

E3S-CR62 / 67

E3S-CR62 / 67

Ideal for Detecting Transparent Glass and Plastic Containers

Primary Contents


Sensor typeRetro-reflective Models (M.S.R. function)
ModelE3S-CR62E3S-CR67
Sensing distance250 mm (When using the E39-R6), 1 m (250 mm) *1 (When using the E39-R1)
Standard sensing object30-mm dia. × 150 mm glass tube (thickness: 1.8 mm)
Directional angle2 to 6°
Light source (wavelength)Red LED (650 nm)
Power supply voltage10 to 30 VDC, ripple (p-p): 10% max.
Current consumption40 mA max.
Control outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max.
(Residual voltage: NPN output 1.2 V max., PNP output 2 V max.),
Open collector model (NPN/PNP selectable), Light-ON/Dark-ON selectable
Protection circuitsLoad short-circuit protection, Reverse polarity protection, Mutual interference prevention
Response timeOperate or reset: 1 ms max.
Sensitivity adjustment2-turn endless adjuster (with indicator)
Ambient illuminance
(Receiver side)
Incandescent lamp: 5,000 lx max., Sunlight: 10,000 lx max.
Ambient temperature rangeOperating: -25°C to 55°C, Storage: -40°C to 70°C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC at 50/60 Hz for 1 minute
Vibration resistanceDestruction: 10 to 2,000 Hz,1.5-mm double amplitude or 300 m/s2 for 0.5 hrs each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIEC 529 IP67 (in-house standards: oil-resistant)
NEMA 6P (restricted to indoor use) *2
IEC 529 IP67
NEMA 6P (restricted to indoor use) *2
Connection methodPre-wired (standard length: 2 m)Standard connector
Weight (packed state)Approx. 115 gApprox. 80 g
MaterialCaseZinc die-cast
LensMethacrylic resin
Display
operation panel
Polyethyl sulfon
Mounting
Brackets
Stainless steel (SUS304)
AccessoriesClamps (with screws), Adjustment driver, Instruction manual, Reflective Plate

*1.Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*2.NEMA (National Electrical Manufacturers Association) Standard

Caution: In the interenst of product improvement, specifications are subject to change without notice.