Page top

Primary Contents



Ratings and Specifications

Sensing method
Model
Through-beam
E3HQ-CT1[]
Sensing distance800 mm
Standard sensing objectOpaque: 6.25-mm dia. min.
Directional angleBoth Emitter and Receiver 10° to 25°
Light source (wavelength)Infrared LED (950 nm)
Power supply voltage12 to 24 VDC±10% including 10% (p-p) max. ripple
Current consumption40 mA max. (Emitter: 25 mA max., Receiver: 15 mA max.)
Control outputLoad power supply voltage: 24 VDC max., Load current: 80 mA max. (residual voltage: 1 V max.)
NPN voltage output configuration
Light-ON/Dark-ON (depends on model)
Protection circuitsPower supply reverse polarity protection, Output short-circuit protection
Response timeOperate or reset: 5 ms max.
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.
Ambient temperature rangeOperating: -25 to 55°C, Storage: -30 to 70°C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength500 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIP67 (IEC 60529)
Connection methodPre-wired cable (standard length: 2 m)
Weight (packed state)Approx. 100 g
MaterialCaseFluororesin
CableFluororesin
Mounting
Bracket
Stainless steel (SUS304)
AccessoriesMounting Bracket, 10 Phillips and flat-blade M3 screws, Instruction manual

Caution: In the interenst of product improvement, specifications are subject to change without notice.