![]()
Global
These are navigation links to move inside this page.
PCB Sensors
Reliable Detection Unaffected by PCB Holes or Notches
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Ratings and Specifications
| Sensing method Model | Convergent-reflective | ||
| E3S-LS3N(T)/-LS3P(T) | E3S-LS3NW(T)/-LS3PW(T) | ||
| Sensing distance | White paper * | 20 to 35 mm | 10 to 60 mm |
| Black paper * | 20 to 30 mm | 15 to 50 mm | |
| Light source (wavelength) | Red LED (660 nm) | ||
| Power supply voltage | 12 to 24 VDC±10%, ripple (p-p) 10% max. | ||
| Current consumption | 25 mA max. | ||
| Control output | Load power supply voltage: 24 VDC max., Load current: 100 mA max., (Residual voltage: 1 V max. for NPN output or 2 V max. for PNP output) Open collector output configuration: NPN or PNP output depending on the model, Operating mode: Light-ON | ||
| Response time | Operate or reset: 1 ms max. | ||
| Timer function (only models with timer function) | OFF-delay range: 0.1 to 1.0 s (adjustable) | ||
| Ambient illumination (Receiver side) | Incandescent lamp: 5,000 lux max. | ||
| Ambient temperature range | Operating: -10 to 55°C (with no icing or condensation) Storage: -25 to 70°C (with no icing or condensation) | ||
| Ambient humidity range | Operating: 35% to 85% (with no condensation) Storage: 35% to 95% (with no condensation) | ||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 minute | ||
| Vibration resistance | Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z directions | ||
| Shock resistance | Destruction: 500 m/s2, 3 times each in X, Y and Z directions | ||
| Degree of protection | IEC 60529 IP40 | ||
| Connection method | Pre-wired (standard length: 2 m) | ||
| Weight (packed state) | Approx. 80 g | ||
| Material | Case | ABS (Acrylonitril Butadiene Styrene) | |
| Lens | Methacrylic resin | ||
| Accessories | Instruction manual, M3 screws, Adjustment screwdriver (only models with timer function) | ||
* For 80 × 80 mm.
Caution: In the interenst of product improvement, specifications are subject to change without notice.