![]()
Global
These are navigation links to move inside this page.
Grooved-type Photoelectric Sensor with Built-in Amplifier
![]()
Quick links to 'E3Z-G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Sensing method | Appearance | Connection method | Sensing distance | No. of optical axes | Model | |
| NPN output | PNP output | |||||
| Through- beam | ![]() | Pre-wired (2 m) | 25 mm (Infrared light) | 1 | E3Z-G61 2M * | E3Z-G81 2M |
| Pre-wired Connector (M8, 4 pins) | E3Z-G61-M3J 0.3M | E3Z-G81-M3J 0.3M | ||||
| Pre-wired (2 m) | 2 | E3Z-G62 2M * | E3Z-G82 2M | |||
| Pre-wired Connector (M8, 4 pins) | E3Z-G62-M3J 0.3M | E3Z-G82-M3J 0.3M | ||||
Note:Models with a 0.5-m cable are available. When ordering, specify the cable length by adding the code "0.5M" to the model number (e.g., E3Z-G61 0.5M).
*The following table shows the model numbers of e-CON Pre-wired Connectors that are available. The Ratings and Specifications are the same as those for the E3Z-G61/G62.
| No. of optical axes | Cable length | Model |
| 1 axis | 0.3 m | E3Z-G61-ECON 0.3M |
| 0.5 m | E3Z-G61-ECON 0.5M | |
| 2 m | E3Z-G61-ECON 2M | |
| 2 axes | 0.3 m | E3Z-G62-ECON 0.3M |
| 0.5 m | E3Z-G62-ECON 0.5M | |
| 2 m | E3Z-G62-ECON 2M |
Accessories (Order Separately)
Sensor I/O Connectors
| Cable specification | Appearance | Type of cable | Model | |
| Standard cable | ![]() | 2 m | 4-wire | XS3F-M421-402-A |
| 5 m | XS3F-M421-405-A | |||
![]() | 2 m | XS3F-M422-402-A | ||
| 5 m | XS3F-M422-405-A | |||
Protective Bracket
| Appearance | Model | Applicable model |
![]() | E39-L149 | E3Z-G |