Page top

Lead Contents

Grooved-type Photoelectric Sensor with Built-in Amplifier

E3Z-G

E3Z-G

Grooved Design Eliminates Optical Axis Adjustment

Primary Contents



Ratings and Specifications

Number of optical axes12
ModelNPN outputE3Z-G61/E3Z-G61-M3JE3Z-G62/E3Z-G62-M3J
PNP outputE3Z-G81/E3Z-G81-M3JE3Z-G82/E3Z-G82-M3J
Sensing distance
(distance between arms of groove)
25 mm
Standard sensing objectOpaque, 1.5-mm dia. min.
Light source (wavelength)Infrared LED (940 nm)
Power supply voltage12 to 24 VDC±10%, ripple (p-p): 10% max.
Current consumption25 mA max.40 mA max.
Control outputLoad power supply voltage: 26.4 VDC max.
Load current: 100 mA max. (Residual voltage: 1 V max.)
Open collector output (NPN or PNP depending on model)
Light-ON/Dark-ON selectable
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, and Mutual interference prevention
Response timeOperate or reset: 1 ms max.
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature rangeOperating: -25 to 55°C, Storage: -40 to 70°C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC between lead wires and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 min between lead wires and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIP64 (IEC 60529)
Connection methodPre-wired cable (standard length: 2 m and 0.5 m)/Pre-wired Connector (standard length: 300 mm)
IndicatorOperation indicator (orange)
Weight
(packed
state)
Pre-wired
(with 2-m
cable)
Approx. 65 g
Pre-wired
Connectors
Approx. 30 g
MaterialCaseABS (Acrylonitril Butadiene Styrene)
AccessoriesInstruction manual

Caution: In the interenst of product improvement, specifications are subject to change without notice.