![]()
Global
These are navigation links to move inside this page.
UV Power Monitor
Monitor the Output of a UV Light Source through an Optical Fiber Cable
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
Monitors with Built-in Amplifiers
Main Units
F3UV-A30/-A03
Accessories (Optional)
Protective Tube (Protects Cord.)
F39-CU1M
Note:
1.Material: C3504 (nickel-plated brass)
2.Material: Stainless steel (SUS304)
3.M2 securing screws are included.
Protective Cover (Protects Display.)
F39-HU2
Material:
Stainless steel (SUS304-CSP)
t = 0.2
1/6.5 Filtering Cover
F39-HU1
Material:
Stainless steel (SUS304-CSP)
t = 0.2
Mounting Bracket
F39-L9
Material:
Stainless steel (SUS304-CP)
t = 0.2
Monitors with Optical Fibers
Main Units
Amplifier
F3UV-XW11/-XW41
Base Unit
F3UV-HM
Material: Stainless steel (SUS303)
Fiber Unit
F32-300
*1.Material: Stainless steel (SUS303)
Note:The max. temperature is 300°C in section A and 110°C in section B, which connects to the Main Unit. The part of section B that is actually inserted into the Main Unit must remain within the Main Unit's rated operating temperature range.
Fiber Unit
F32-70 (Cuttable)
*Material: Nickel-plated brass
Note:The "cuttable" Fiber Units can be cut to length. Units that are not marked "cuttable" cannot be cut to length.
Accessories (Optional)
Protective Tube (Protects the Fiber.)
F32-FU1M
Note:
1.Material: Nickel-plated brass
2.Material: Stainless steel (SUS304)
Caution: All units are in millimeters unless otherwise indicated.