Page top

Primary Contents



List of Models

Monitors with Built-in Amplifiers

Main Unit

AppearanceIntensity range of incident lightOutputModel number
1 to 30 mW/cm2Analog voltage output (1 to 5 V)F3UV-A30
0.2 to 3 mW/cm2F3UV-A03

Note:Does not function as a sensor.

Monitors with Optical Fibers

Amplifier

AppearanceConnection methodOutputsTransistor typeModel number
Pre-wired cableJudgement output
Answer-back output
Analog current or voltage output
NPNF3UV-XW11
PNPF3UV-XW41

Head Unit

AppearanceWavelength range of
incident light
Max. temperatureModel numberRemarks
200 to 370 nm300°C
(Use at temperatures below the Fiber Unit's rated operating temperature.)
F3UV-HMIncludes two M8 nuts and one mounting plate.

Fiber Units

Compatible
Amplifier Units
Compatible
Head Units
AppearanceMax.
temperature
Intensity range of
incident light
(see note)
Model
number
Quantity
F3UV-XW11,
F3UV-XW41
F3UV-HM

M4 threads, 2 m
300°C10 to 300 mW/cm2F32-3001

M4 threads, 2 m
70°C10 to 300 mW/cm2F32-70

Note:The values given are for a standard UV light source with a central wavelength of 360 nm, measured with a standard illumination meter (and for use in combination with the specified Amplifier and Head Unit). The power range is one for which teaching to 100%
is possible.

Accessories (Optional)

Accessories for Monitors with Built-in Amplifiers

AppearanceNameModel number
Protective Tube (Protects the cord.)F39-CU1M
Protective Cover (Protects the display.)F39-HU2
1/6.5 Filtering CoverF39-HU1
Mounting BracketF39-L9

Accessories for Monitors with Optical Fibers

AppearanceNameModel numberQuantityApplicable Fiber Units
Protective Tube
(Protects the fiber.)
F39-FU1M1F32-70