Page top

Primary Contents



Amplifier Units

Amplifier Units with Cables

E3X-DA11-S, E3X-DA41-S,
E3X-DAG11-S, E3X-DAG41-S,
E3X-DAB11-S, E3X-DAB41-S,
E3X-DA11RM-S, E3X-DA41RM-S,
E3X-DA11TW-S, E3X-DA41TW-S,
E3X-DA11SE-S, E3X-DA41SE-S,
E3X-DA11AT-S, E3X-DA41AT-S,
E3X-DA11AN-S, E3X-DA41AN-S,
E3X-MDA11, E3X-MDA41

E3X-DA11-S_Dim

Amplifier Units with Connectors

E3X-DA6-S, E3X-DA8-S,
E3X-DAG6-S, E3X-DAG8-S,
E3X-DAB6-S, E3X-DAB8-S,
E3X-DA6RM-S, E3X-DA8RM-S,
E3X-DA6TW-S, E3X-DA8TW-S,
E3X-DA6SE-S, E3X-DA8SE-S,
E3X-DA6AT-S, E3X-DA8AT-S,
E3X-MDA6, E3X-MDA8

E3X-DA6-S_Dim

Amplifier Unit Connectors

Master Connectors

E3X-CN11, E3X-CN21

E3X-CN11_Dim

*E3X-CN11: 4-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)
E3X-CN21: 4-dia. vinyl-insulated round cable with 4 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Slave Connectors

E3X-CN12, E3X-CN22

E3X-CN12_Dim

*E3X-CN12: 2.6-dia. vinyl-insulated round cable with 1 conductor (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)
E3X-CN22: 4-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.1 mm)

Mobile Console

E3X-MC11-SV2

E3X-MC11-SV2_Dim1
E3X-MC11-SV2_Dim2

Caution: All units are in millimeters unless otherwise indicated.