![]()
Global
These are navigation links to move inside this page.
Digital Fiber Sensors
The next-generation platform for a wide range of sensing
![]()
Quick links to 'E3X-DA-S / MDA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
Amplifier Units with Cables (2 m)
| Item | Appearance | Functions | Model | ||
| NPN output | PNP output | ||||
| Single-function models | ![]() | --- | E3X-DA11SE-S 2M | E3X-DA41SE-S 2M | |
| Standard models | Timer, Response speed change | E3X-DA11-S 2M | E3X-DA41-S 2M | ||
| Mark-detecting models (multiple color light sources) | Green LED | E3X-DAG11-S 2M | E3X-DAG41-S 2M | ||
| Blue LED | E3X-DAB11-S 2M | E3X-DAB41-S 2M | |||
| Infrared LED | E3X-DAH11-S 2M | E3X-DAH41-S 2M | |||
| Advanced models | External-input models | Remote setting, counter, differential operation | E3X-DA11RM-S 2M | E3X-DA41RM-S 2M | |
| Twin-output models | Area output, self-diagnosis, differential operation | E3X-DA11TW-S 2M | E3X-DA41TW-S 2M | ||
| ATC function models | ATC (Threshold value automatic correction) | E3X-DA11AT-S 2M | E3X-DA41AT-S 2M | ||
| Analog output models | Analog output models | E3X-DA11AN-S 2M | E3X-DA41AN-S 2M | ||
| 2-channel models | ![]() | AND/OR output | E3X-MDA11 2M | E3X-MDA41 2M | |
Amplifier Units with Connectors
| Item | Appearance | Functions | Model | ||
| NPN output | PNP output | ||||
| Single-function models | ![]() | --- | E3X-DA6SE-S | E3X-DA8SE-S | |
| Standard models | Timer, Response speed change | E3X-DA6-S | E3X-DA8-S | ||
| Mark-detecting models (multiple color light sources) | Green LED | E3X-DAG6-S | E3X-DAG8-S | ||
| Blue LED | E3X-DAB6-S | E3X-DAB8-S | |||
| Infrared LED | E3X-DAH6-S | E3X-DAH8-S | |||
| Advanced models | External-input models | Remote setting, counter, differential operation | E3X-DA6RM-S | E3X-DA8RM-S | |
| Twin-output models | Area output, self-diagnosis, differential operation | E3X-DA6TW-S | E3X-DA8TW-S | ||
| ATC function models | ATC (Threshold value automatic correction) | E3X-DA6AT-S | E3X-DA8AT-S | ||
| 2-channel models | ![]() | AND/OR output | E3X-MDA6 | E3X-MDA8 | |
Amplifier Unit Connectors (Order Separately)
Note:Protector seals are provided as accessories.
| Item | Appearance | Cable length | No. of conductors | Model |
| Master Connector | ![]() | 2 m | 3 | E3X-CN11 |
| 4 | E3X-CN21 | |||
| Slave Connector | ![]() | 1 | E3X-CN12 | |
| 2 | E3X-CN22 |
Combining Amplifier Units and Connectors
Amplifier Units and Connectors are sold separately. Refer to the following tables when placing an order.
| Amplifier Unit | Applicable Connector (Order Separately) | |||
| Model | NPN output | PNP output | Master Connector | Slave Connector |
| Single-function models | E3X-DA6SE-S | E3X-DA8SE-S | E3X-CN11 | E3X-CN12 |
| Standard models | E3X-DA6-S | E3X-DA8-S | ||
| Mark-detecting models (multiple color light sources) | E3X-DAG6-S | E3X-DA8-S | ||
| E3X-DAB6-S | E3X-DAB8-S | |||
| E3X-DAH6-S | E3X-DAH8-S | |||
| Advanced models | E3X-DA6TW-S | E3X-DA8TW-S | E3X-CN21 | E3X-CN22 |
| E3X-DA6RM-S | E3X-DA8RM-S | |||
| E3X-DA6AT-S | E3X-DA8AT-S | |||
| 2-channel models | E3X-MDA6 | E3X-MDA8 | ||
When Using 5 Amplifier Units
| Amplifier Units (5 Units) | 1 Master Connector + 4 Slave Connectors |
Mobile Console (Order Separately)
| Appearance | Model | Remarks |
![]() | E3X-MC11-SV2 (model number of set) | Mobile Console with Head, Cable, and AC adapter provided as accessories |
![]() | E3X-MC11-C1-SV2 | Mobile Console |
![]() | E3X-MC11-H1 | Head |
![]() | E39-Z12-1 | Cable (1.5 m) |
Note:Use the E3X-MC11-SV2 Mobile Console for the E3X-DA-S/MDA-series Amplifier Units.
The E3X-MC11-SV2 is an upgraded version of the E3X-MC11-S that is fully interchangeable with the older model.
Accessories (Order Separately)
Mounting Bracket
| Appearance | Model | Quantity |
![]() | E39-L143 | 1 |
End Plate
| Appearance | Model | Quantity |
![]() | PFP-M | 1 |